Product groups
Stainless steel linear scales, self-adhesive - inch
K0759 inch

Stainless steel linear scales, self-adhesive - inch

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4310 (AISI 301 equivalent).

Version:Bright.Note:Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.

Matt surface and black high contrast graduations. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations on a single edge
– Other lengths
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0759 inch Stainless steel linear scales, self-adhesive - inch 421 kB

Drawings

Stainless steel linear scales, self-adhesive - inch
Stainless steel linear scales, self-adhesive - inch

Item selection/filter

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Estonia
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33