|
|
K2095Mounting bracket, steel, for telescopic slides |
go back |
|
|
DescriptionMaterial:Mounting bracket steel.Version:Mounting bracket electro zinc-plated.Note for ordering:Sold in pairs. Fastening material included.Note:As an option for floor or side mounting.Accessory:K1710 Steel telescopic slides for side mounting, partial extension, load capacity up to 50 kg.
K1711 Steel telescopic slides for side mounting, partial extension, load capacity up to 65 kg.
K1713 Steel telescopic slides for side mounting, over extension, load capacity up to 70 kg.
K1718 Steel telescopic slides for side mounting, over extension, load capacity up to 160 kg.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Form | Form definition | A | A1 | A2 | A3 | B | H | H1 | H2 | L | L1 | CAD | Acc. | Price | Order |
---|
K2095.069043 | A | - | - | 76,2 | 82,6 | 165,1 | 15 | 43,7 | 15,9 | 6,5 | 69,9 | 266,7 | | | on request | | K2095.114044 | A | - | 66 | - | - | - | 18,3 | 44,5 | 15,2 | 7,4 | 114,6 | 114,6 | | | on request | |
|
Order No. | Form | Form definition | A | A1 | A2 | A3 | B | H | H1 | H2 | L | L1 | CAD | Acc. | Price | Order |
---|
K2095.069057 | B | - | - | 76,2 | 82,6 | 165,1 | 15 | 57,2 | 12,7 | 6,35 | 69,9 | 266,7 | | | on request | | K2095.140060 | B | - | 96 | - | - | - | 14 | 60 | 15,9 | 5,5 | 140 | 140 | | | on request | |
|
Order No. | Form | Form definition | B | H | L | L1 | CAD | Acc. | Price | Order |
---|
K2095.077055 | C | - | 17,8 | 55,7 | 77,6 | 153,8 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|