Product groups
Potential equaliser type I
K1283

Potential equaliser type I

go back

Item description/product images

DescriptionMaterial:Steel.Version:Electro zinc-plated.Note:For generating electrostatic discharge (ESD). For safely equalising electrostatic charge of profiles. It is swivelled into the slot and screwed against the profiles at a 45° angle. A conductive connection is established by breaking through the oxide layer. Note:A potential equaliser is not an electrical connection of the protective earth (PE) system.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1283 Potential equaliser type I 290 kB

Drawings

Potential equaliser type I

Item selection/filter

Order No.Version 2Slot width

CADAcc.PriceOrder
K1283.0806type I8 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Arab Emirates
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33