|
|
K1054Cover and adapter profiles Type B and Type I |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Type I polypropylene. Type B polypropylene + TPE.Version:black or bright.Note:The cover and adapter profile made of flexible plastic are used for two different applications. As a cover profile it seals the profile slots against dust and dirt. As an adapter profile with the open side facing out it is used to hold panel elements.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Main colour | Type | Slot width | B | B1 | B2 | H | Length | Panel element | CAD | Acc. | Price | Order |
---|
K1054.06120351 | black | I | 6 | 6 | 7 | 4,4 | 9,1 | 2000 | 2,0 - 3,5 | | | on request | | K1054.06120350 | natural | I | 6 | 6 | 7 | 4,4 | 9,1 | 2000 | 2,0 - 3,5 | | | on request | | K1054.08120601 | black | I | 8 | 8 | 9,4 | 6,6 | 9,1 | 2000 | 2,0 - 6,0 | | | on request | | K1054.08140601 | black | I | 8 | 8 | 9,4 | 6,6 | 11 | 2000 | 4,0 - 6,0 | | | on request | | K1054.08140600 | natural | I | 8 | 8 | 9,4 | 6,6 | 11 | 2000 | 4,0 - 6,0 | | | on request | | K1054.10220601 | black | B | 10 | 10 | - | - | 13 | 2000 | 2,0 - 6,0 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|