Product groups
Magnets deep pot with pin AlNiCo
K0547

Magnets deep pot with pin AlNiCo

go back

Item description/product images

DescriptionMaterial:Housing, steel.
Magnetic core AlNiCo.
Version:Housing, electro zinc-plated.Note:Deep pot magnets with smooth pin, shielded system.
The magnets can be shortened by the dimension “H1” with no loss of magnetic force.
Temperature range:max. 450°C.Drawing reference:
1) magnetic face
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0547 Magnets deep pot with pin AlNiCo 144 kB
 Technical data for holding magnets (gripper magnets) 132 kB

Drawings

Magnets deep pot with pin AlNiCo

Item selection/filter

Order No.

DD1LHH1Magnetic
force
N
CADAcc.PriceOrder
K0547.016382021,7 on request
K0547.028382034 on request
K0547.0310482068,5 on request
K0547.04134820712 on request
K0547.05165820520 on request
K0547.06206825650 on request
K0547.0725810355115 on request
K0547.08321010403200 on request
K0547.09401520505240 on request
K0547.10501825602420 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
Lithuania
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33