Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Case-hardened (56 ±1 HRC) and blue electro zinc-plated.
Grade 8.8
Note:Robust, compact spiral cam clamping screws that exert a positive down force on diverse workpiece forms.Assembly:Drill and tap several holes at a distance X or Z (see diagram). Screw the cam screw into the required height and position with the flat side to the workpiece. Position the workpiece and tighten the cam screw with a hexagon key. Full clamping is achieved with approximately a 1/3 rotation. Lubricate the tapped hole regularly.

Place stops on the face towards which the screw turns to prevent the workpiece rotating away.
On request:Spiral cam screws with LH thread.Drawing reference:
1) clamping sheet metal
2) clamping round parts
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0024 Spiral cam screws 192 kB

Drawings

Spiral cam screws

Item selection/filter

Order No.AA1A2D

D1
max.
HLSWS1
(travel)
XZClamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0024.040834,64M49,2382,50,63,54,20,091,5 on request
K0024.05103,55,75M511,441030,74,25,20,12 on request
K0024.06124,57,16,1M614,2512415,46,40,34,5 on request
K0024.08165,58,97,7M81861651,26,682,720 on request
K0024.10206,511,19,4M1022,272061,78,39,8430 on request
K0024.1224813,511,6M122792481,910,1125,444 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33