Product groups

Item description/product images

Show/filter all items
DescriptionMaterial:Steel.Version:Case-hardened and black oxidised.Note:This is a quick-action side clamp where workpieces are clamped by rotating a cam wheel which exerts pressure on the swivel jaw, simultaneously producing a positive down force.
Using the centring bush (see diagram), the side clamp can be mounted and positioned on a modular grid system.

The versions K0035.006010, K0035.006015, K0035.006030 and K0035.006035 have 2 round carbide inserts.
Clamping force:K0035.006... = 3800 N
K0035.010... = 7200 N
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0035 Side clamps 264 kB

Drawings (total overview)

Side clamps

Side clamps

More information

Drawings

Side clamps

Item selection/filter

Order No.FormVersion 1ABDD1EHH1KLL1L2L3RF
N
CADAcc.PriceOrder
K0035.006005Aright38,52512M6112545422201741103800 on request
K0035.010005Aright58,54018M1018407463531,52761437200 on request
K0035.006025Aleft38,52512M6112545422201741103800 on request
K0035.010025Aleft58,54018M1018407463531,52761437200 on request

Side clamps

More information

Drawings

Side clamps

Item selection/filter

Order No.FormVersion 1ABDD1EHH1KLL1L2L3RF
N
CADAcc.PriceOrder
K0035.006010Bright38,52512M6ø824453,522201741103800 on request
K0035.010010Bright58,54018M1012,739745,53731,52761437200 on request
K0035.006030Bleft38,52512M6ø824453,522201741103800 on request
K0035.010030Bleft58,54018M1012,739745,53731,52761437200 on request

Side clamps

More information

Drawings

Side clamps

Item selection/filter

Order No.

FormVersion 1ABDD1D2
max.
D3
min.
EHH1KLL1L2L3RF=Retaining
force N
CADAcc.PriceOrder
K0035.006015Cright38,52512M69,52,5ø824453,522201741103800 on request
K0035.010015Cright58,54018M10274,512,739745,53731,52761437200 on request
K0035.006035Cleft38,52512M69,52,5ø824453,522201741103800 on request
K0035.010035Cleft58,54018M10274,512,739745,53731,52761437200 on request

Cam-operated Edge Clamps

More information

Drawings

Cam-operated Edge Clamps

Item selection/filter

Order No.FormVersion 1ABDD1EHH1KLL1L2L3RF
N
CADAcc.PriceOrder
K0035.006020Dright38,52512M61125454,522201741103800 on request
K0035.010020Dright58,54018M10184074734,531,52761437200 on request
K0035.006040Dleft38,52512M61125454,522201741103800 on request
K0035.010040Dleft58,54018M10184074734,531,52761437200 on request