Product groups
Cam clamps adjustable with riser
K0031

Cam clamps adjustable with riser

go back

Item description/product images

DescriptionMaterial:Steel.Version:Body tempered, black oxidised, riser faces ground.
Square washer case hardened and brass-plated.
Note:Also called multi-fixture clamps and stops.
Cost-effective custom made clamping fixtures can be produced using the adjustable riser cam clamps together with the matching riser stops.
On request:Replacement cam screws.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0031 Cam clamps adjustable with riser 194 kB

Drawings

Cam clamps adjustable with riser

Item selection/filter

Order No.suitable
fastening
screw
LL1L2BB1B2H1H2H3SS1GSWLong
hole
Clamping
force
kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0031.08M863,52113,5198,413,415,911,684 -0,0136,66,31,25,37closed8,928 on request
K0031.12M1295,142,712,728,51319,815,912,192 -0,0136,97,129,58closed17,888 on request
K0031.16M1610746,3-381724,84135,001 -0,013218,32,512,712open26,7135 on request