Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Body tempered and black oxidised.
Square washer case hardened and brass-plated.
Note:Also called riser clamps.
These cam clamps with riser can be used directly on machine tables. A positive down force is exerted during clamping.
On request:Replacement cam screws.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0028 Cam clamps with riser 185 kB

Drawings

Cam clamps with riser

Item selection/filter

Order No.

B
Slot width
Clamping
force
kN
CADAcc.PriceOrder
K0028.121212 on request
K0028.141412 on request
K0028.161612 on request
K0028.181812 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33