Product groups

Item description/product images

DescriptionMaterial:Tempered steel, brass hexagonal nutVersion:Heat-treated class 10.9, black oxide finishNote:The low-profile T-slot cam clamps can be used directly on machine tables or tables with T-slots. The through threaded rod is used to fix the element in the T-slot. In order to avoid the formation of marks at the bottom of the T-slot, we recommend using fine support elements.On request:Spare eccentric screws.
DownloadHere is the information gathered in the form of a PDF:
 Datasheet K0027 Low-profile T-slot cam clamps 221 kB

Drawings

Item selection/filter

Order No.DNHH1H2LSWS1
(Clamping
travel)
Clamping
force
kN
Approx.
weight
kg
CADAcc.PriceOrder
K0027.08M684,89,63,323161,33,40,025 0.00 €
K0027.10M6104,8144,523161,33,40,035 0.00 €
K0027.12M8124,815,56,5282113,60,058 0.00 €
K0027.14M10146,4228,530,5211,690,090 0.00 €
K0027.16M12169,522,5930,5252180,125 0.00 €
K0027.18M12189,528,51034,5252180,192 0.00 €
K0027.20M162012,7321239302,5270,290 0.00 €
K0027.22M162212,738,21444302,5270,395 0.00 €
Search
MyACCOUNTE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Availability
Here you can check item's availability.
Sitemap Print Recommended Newsletter Top
Copyright © 2012 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33