K0025Cam screws with knife edge washer |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Knife edge washer. Cam screw carbon steel.Version:Cam screw tempered to 10.9 and black oxidised. Knife edge washer hardened and anodised.Note:Also called knife edge clamps. The hardened knife edge washer is suitable for clamping rough cut stock, castings, forgings etc.
“A” = distance from workpiece to screw centre (cam screw). On request:Replacement cam screws.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | D | D1 | L | H | SW | S1 (travel) | Clamping force kN | Tightening torque max. Nm
| CAD | Acc. | Price | Order |
---|
K0025.12 | 12,7 | M12 | 25,4 | 22,5 | 9,6 | 8 | 2 | 18 | 88 | | | on request | | K0025.16 | 15 | M16 | 30,1 | 26,8 | 12,7 | 12 | 2,5 | 27 | 135 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|