- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- K1523
2-spoke handwheels, aluminium without grip
- K1524
2-spoke handwheels, aluminium with revolving cylinder grip
- K1525
2-spoke handwheels, aluminium with fold-down cylinder grip
- K0725
Handwheels 2-spoke plastic
- K0725
Handwheels 2-spoke plastic, with revolving grip
- K0725
Handwheels 2-spoke plastic, with folding grip
- K0162
Handwheels 2-spoke flat rim, aluminium
- K0162
Handwheels 2-spoke flat rim, aluminium
- K0671
Handwheels DIN 950 grey cast iron
- K0160
Handwheels DIN 950, aluminium
- K1208
Handwheels DIN 950, stainless steel
- K1520
Disc handwheels, aluminium without grip
- K1521
Disc handwheels, aluminium with revolving cylindrical grip
- K1522
Disc handwheels, aluminium with fold-down cylindrical grip
- K0161
Handwheels disc aluminium
- K0161
Handwheels disc aluminium
- K0163
Handwheels disc similar to DIN 950, aluminium
- K1307
Handwheels disc stainless steel with revolving grip
- K0164
Handwheels disc with revolving grip
- K0165
Handwheels disc without grip
- K0256
Handwheels
- K0257
Handwheels with revolving grip
- K0258
Handwheels with fold-down grip
- K0259
Handwheels with safety grip
- K0184
Handwheels
- K0262
Knurled knobs with grip
- K0275
Deltawheels
- K1661
Hand wheels, steel, stamped
- K1875
Hand wheels, steel, stamped
- K1876
Handwheels sheet stainless steel
- K0726
Ball grips revolving
- K0684
Crank handles offset similar to DIN 468
- K0685
Crank handles straight similar to DIN 469
- K0727
Crank handles aluminium
- K0997
Crank handles aluminium with fold-away grip
- K0996
Crank handles aluminium with revolving grip
- K0998
Crank handles aluminium with safety grip
- K0999
Crank handles stainless steel with revolving grip
- K0266
Crank handles with fold-down grip
- K0659
Crank handles with revolving grip
- K0268
Crank handles with safety grip
- K0728
Crank handles balanced
- K0740
Cylindrical grips revolving with hexagon socket
- K0774
Cylindrical grips revolving
- K0775
Cylindrical grips fold-down
- K1000
Cylindrical grips revolving, stainless steel
- K0263
Cylindrical grips revolving
- K1468
Plastic cylindrical grips, revolving
- K1469
Plastic cylindrical grips, fold-away
- K0265
Cylindrical grips safety automatic return
- K1470
Plastic safety cylinder grips, auto-return
- K0166
Machine handles fixed steel, DIN 39 Form E
- K1199
Machine handles, fixed, DIN 39 Form E, stainless steel
- K0167
Machine handles fixed aluminium, DIN 39 Form E
- K0168
Machine handles revolving similar to DIN 98 Form E, steel
- K1209
Machine handles revolving similar to DIN 98 Form E, stainless steel
- K0169
Machine handles revolving aluminium, similar to DIN 98 Form E
- K1221
Taper grips fixed
- K0170
Taper grips revolving
- K0651
Taper grips revolving oval
- K0172
Taper grips
- K1207
Tapered knobs
- K1222
Conical knobs
- K1201
Conical grips revolving
- K1202
Taper grips
- K0173
Handwheel washers
- K0408
Position indicators
- K0409
Position indicators
- K0410
Position indicators
- K0411
Position indicators freely programmable
- K0771
Position indicators freely programmable
- K1657
Position indicator, plastic, electronic IO link interface
- K1658
Magnetic sensors, passive sensors, miniature design IO link interface
- K1905
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design
- K1906
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm
- K1959
Magnetic sensors passive sensors, miniature design
- K1926
Hollow shaft sensors with magnetic scanning
- K1927
Reducer sleeves
- K1663
Magnetic tape scale with incremental coding, 5 mm pole length
- K0412
Reducing bushings
- K0413
Intermediate plates
- K0414
Mounting brackets
- K1928
Adjusting knobs with position indicator digital display
- K1929
Position indicators for handwheels analogue-digital display
- K1930
Handwheels for position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0163Handwheels disc similar to DIN 950, aluminium |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Handwheel aluminium.Version:Wheel rim turned and polished. On request:Hubs with square socket or powder-coated handwheels.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Version 1 | D1 | D2 | D3 | L1 | L3 | B3
| T
| CAD | Acc. | Price | Order |
---|
K0163.0080X10 | reamed hole | 80 | 10H7 | 25 | 16 | 30 | - | - | | | on request | | K0163.0080X12 | reamed hole | 80 | 12H7 | 25 | 16 | 30 | - | - | | | on request | | K0163.0100X10 | reamed hole | 100 | 10H7 | 28 | 17 | 31 | - | - | | | on request | | K0163.0100X12 | reamed hole | 100 | 12H7 | 28 | 17 | 31 | - | - | | | on request | | K0163.0120X12 | reamed hole | 120 | 12H7 | 27 | 18 | 30 | - | - | | | on request | | K0163.0120X14 | reamed hole | 120 | 14H7 | 27 | 18 | 30 | - | - | | | on request | | K0163.0160X14 | reamed hole | 160 | 14H7 | 34 | 20 | 40 | - | - | | | on request | | K0163.0160X16 | reamed hole | 160 | 16H7 | 34 | 20 | 40 | - | - | | | on request | | K0163.0200X18 | reamed hole | 200 | 18H7 | 40 | 24 | 44 | - | - | | | on request | | K0163.0200X22 | reamed hole | 200 | 22H7 | 40 | 24 | 44 | - | - | | | on request | | K0163.0250X22 | reamed hole | 250 | 22H7 | 49 | 28 | 61 | - | - | | | on request | | K0163.0250X26 | reamed hole | 250 | 26H7 | 49 | 28 | 61 | - | - | | | on request | | K0163.0280X24 | reamed hole | 280 | 24H7 | 51 | 30 | 38 | - | - | | | on request | | K0163.0280X28 | reamed hole | 280 | 28H7 | 51 | 30 | 38 | - | - | | | on request | | K0163.0360X28 | reamed hole | 360 | 28H7 | 63 | 35 | 73 | - | - | | | on request | | K0163.0360X32 | reamed hole | 360 | 32H7 | 63 | 35 | 73 | - | - | | | on request | | K0163.1080X10 | reamed hole with slot | 80 | 10H7 | 25 | 16 | 30 | 3 | 11,4 | | | on request | | K0163.1080X12 | reamed hole with slot | 80 | 12H7 | 25 | 16 | 30 | 4 | 13,8 | | | on request | | K0163.1100X10 | reamed hole with slot | 100 | 10H7 | 28 | 17 | 31 | 3 | 11,4 | | | on request | | K0163.1100X12 | reamed hole with slot | 100 | 12H7 | 28 | 17 | 31 | 4 | 13,8 | | | on request | | K0163.1120X12 | reamed hole with slot | 120 | 12H7 | 27 | 18 | 30 | 4 | 13,8 | | | on request | | K0163.1120X14 | reamed hole with slot | 120 | 14H7 | 27 | 18 | 30 | 5 | 16,3 | | | on request | | K0163.1160X14 | reamed hole with slot | 160 | 14H7 | 34 | 20 | 40 | 5 | 16,3 | | | on request | | K0163.1160X16 | reamed hole with slot | 160 | 16H7 | 34 | 20 | 40 | 5 | 18,3 | | | on request | | K0163.1200X18 | reamed hole with slot | 200 | 18H7 | 40 | 24 | 44 | 6 | 20,8 | | | on request | | K0163.1200X22 | reamed hole with slot | 200 | 22H7 | 40 | 24 | 44 | 6 | 24,8 | | | on request | | K0163.1250X22 | reamed hole with slot | 250 | 22H7 | 49 | 28 | 61 | 6 | 24,8 | | | on request | | K0163.1250X26 | reamed hole with slot | 250 | 26H7 | 49 | 28 | 61 | 8 | 29,3 | | | on request | | K0163.1280X24 | reamed hole with slot | 280 | 24H7 | 51 | 30 | 38 | 8 | 27,3 | | | on request | | K0163.1280X28 | reamed hole with slot | 280 | 28H7 | 51 | 30 | 38 | 8 | 31,3 | | | on request | | K0163.1360X28 | reamed hole with slot | 360 | 28H7 | 63 | 35 | 73 | 8 | 31,3 | | | on request | | K0163.1360X32 | reamed hole with slot | 360 | 32H7 | 63 | 35 | 73 | 10 | 35,3 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|