Product groups

Item description/product images

DescriptionMaterial:Handwheel grey cast ironVersion:Wheel rim turned and polished.
Concentric and axial tolerance less than IT 12
On request:Hubs with square socket or plastic-coated handwheels.
DownloadHere is the information gathered in the form of a PDF:
 Datasheet K0671_MFG Grey cast iron handwheels DIN 950 with fixed machine handle 253 kB

Drawings

Overview of items (compressed)

Item selection/filter
Order No.
hub without slot
Order No.
hub with slot
D1

D2
line 1
D2
line 2
D3L1L3B3
line 1
B3
line 2
T
line 1
T
line 2
Number
of spokes
fixed machine
handle
DIN 39 Form E
Approx.
weight
kg
Filter
K0671.2080X10K0671.3080X108010-2416293-11,4-3ø16 x M6 x 500,400
K0671.2080X12K0671.3080X1280-12241629-4-13,83ø16 x M6 x 500,400
K0671.2100X10K0671.3100X1010010-2617333-11,4-3ø16 x M6 x 500,650
K0671.2100X12K0671.3100X12100-12261733-4-13,83ø16 x M6 x 500,650
K0671.2125X12K0671.3125X1212512-2818364-13,8-3ø20 x M8 x 640,890
K0671.2125X14K0671.3125X14125-14281836-5-16,33ø20 x M8 x 640,890
K0671.2140X14K0671.3140X1414014-3019395-16,3-3ø20 x M8 x 641,090
K0671.2140X16K0671.3140X16140-16301939-5-18,33ø20 x M8 x 641,090
K0671.2160X14K0671.3160X1416014-3220405-16,3-3ø25 x M10 x 801,530
K0671.2160X16K0671.3160X16160-16322040-5-18,33ø25 x M10 x 801,530
K0671.2180X16K0671.3180X1618016-3522435-18,3-3ø25 x M10 x 801,780
K0671.2180X18K0671.3180X18180-18352243-6-20,83ø25 x M10 x 801,780
K0671.2200X18K0671.3200X1820018-3824456-20,8-3ø25 x M10 x 802,480
K0671.2200X22K0671.3200X22200-22382445-6-24,83ø25 x M10 x 802,480
K0671.2250X22K0671.3250X2225022-4528506-24,8-5ø32 x M12 x 1004,610
K0671.2250X26K0671.3250X26250-26452850-8-29,35ø32 x M12 x 1004,610
K0671.2315X26K0671.3315X2631526-5333568-29,3-5ø32 x M12 x 1006,760
K0671.2315X30K0671.3315X30315-30533356-8-33,35ø32 x M12 x 1006,760
K0671.2400X30K0671.3400X3040030-6538638-33,3-5ø36 x M16 x 11211,030
K0671.2400X34K0671.3400X34400-34653863-10-37,35ø36 x M16 x 11211,030
K0671.2500X34K0671.3500X3450034-78457210-37,3-5ø36 x M16 x 11217,530
K0671.2500X40K0671.3500X40500-40784572-12-43,35ø36 x M16 x 11217,530
Search
MyACCOUNTE-mailPassword
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Availability
Here you can check item's availability.
Sitemap Print Recommended Newsletter Top
Copyright © 2012 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33