Product groups

Item description/product images

DescriptionMaterial:Steel.Version:Black oxidised.Note:Reducer bushes are used to change the diameter between position indicator and adjustment spindle.
The grub screw is supplied.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0412 Reducing bushings 219 kB

Drawings

Reducing bushings

Item selection/filter

Order No.

ADD1D2LSuitable
for position
indicator
CADAcc.PriceOrder
K0412.10062,51063,214K0408 on request
K0412.10082,51083,214K0408 on request
K0412.14063,51464,217K0409 on request
K0412.14083,51484,217K0409 on request
K0412.14103,514104,217K0409 on request
K0412.14123,514124,217K0409 on request
K0412.20124,520125,520K0410 on request
K0412.20144,520145,520K0410 on request
K0412.20164,520165,520K0410 on request
K0412.20184,520185,520K0410 on request
K0412.3012430125,530K0411 on request
K0412.3014430145,530K0411 on request
K0412.3016430165,530K0411 on request
K0412.3018430185,530K0411 on request
K0412.3020430205,530K0411 on request
K0412.3025430255,530K0411 on request