Product groups

Item description/product images

DescriptionMaterial:Fibreglass reinforced thermoplastic.Note:Δ Add the desired colour here. No colour code is required for black grey.Special features:
 RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0275 Deltawheels 267 kB

Drawings

Deltawheels

Item selection/filter

Order No.Main
colour
D1D2D3L1L3SWCADAcc.PriceOrder
K0275.05005black grey RAL 702150512,57,3105 on request
K0275.050051signal green RAL 603250512,57,3105 on request
K0275.050052traffic red RAL 302050512,57,3105 on request
K0275.050053colza yellow RAL 102150512,57,3105 on request
K0275.050054traffic blue RAL 501750512,57,3105 on request
K0275.05006black grey RAL 702150512,57,3106 on request
K0275.050061signal green RAL 603250512,57,3106 on request
K0275.050062traffic red RAL 302050512,57,3106 on request
K0275.050063colza yellow RAL 102150512,57,3106 on request
K0275.050064traffic blue RAL 501750512,57,3106 on request
K0275.06306black grey RAL 702163515,8912,66 on request
K0275.063061signal green RAL 603263515,8912,66 on request
K0275.063062traffic red RAL 302063515,8912,66 on request
K0275.063063colza yellow RAL 102163515,8912,66 on request
K0275.063064traffic blue RAL 501763515,8912,66 on request
K0275.06307black grey RAL 702163515,8912,67 on request
K0275.063071signal green RAL 603263515,8912,67 on request
K0275.063072traffic red RAL 302063515,8912,67 on request
K0275.063073colza yellow RAL 102163515,8912,67 on request
K0275.063074traffic blue RAL 501763515,8912,67 on request
K0275.08008black grey RAL 70218052012168 on request
K0275.080081signal green RAL 60328052012168 on request
K0275.080082traffic red RAL 30208052012168 on request
K0275.080083colza yellow RAL 10218052012168 on request
K0275.080084traffic blue RAL 50178052012168 on request
K0275.08009black grey RAL 70218052012169 on request
K0275.080091signal green RAL 60328052012169 on request
K0275.080092traffic red RAL 30208052012169 on request
K0275.080093colza yellow RAL 10218052012169 on request
K0275.080094traffic blue RAL 50178052012169 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33