- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- K1523
2-spoke handwheels, aluminium without grip
- K1524
2-spoke handwheels, aluminium with revolving cylinder grip
- K1525
2-spoke handwheels, aluminium with fold-down cylinder grip
- K0725
Handwheels 2-spoke plastic
- K0725
Handwheels 2-spoke plastic, with revolving grip
- K0725
Handwheels 2-spoke plastic, with folding grip
- K0162
Handwheels 2-spoke flat rim, aluminium
- K0162
Handwheels 2-spoke flat rim, aluminium
- K0671
Handwheels DIN 950 grey cast iron
- K0160
Handwheels DIN 950, aluminium
- K1208
Handwheels DIN 950, stainless steel
- K1520
Disc handwheels, aluminium without grip
- K1521
Disc handwheels, aluminium with revolving cylindrical grip
- K1522
Disc handwheels, aluminium with fold-down cylindrical grip
- K0161
Handwheels disc aluminium
- K0161
Handwheels disc aluminium
- K0163
Handwheels disc similar to DIN 950, aluminium
- K1307
Handwheels disc stainless steel with revolving grip
- K0164
Handwheels disc with revolving grip
- K0165
Handwheels disc without grip
- K0256
Handwheels
- K0257
Handwheels with revolving grip
- K0258
Handwheels with fold-down grip
- K0259
Handwheels with safety grip
- K0184
Handwheels
- K0262
Knurled knobs with grip
- K0275
Deltawheels
- K1661
Hand wheels, steel, stamped
- K1875
Hand wheels, steel, stamped
- K1876
Handwheels sheet stainless steel
- K0726
Ball grips revolving
- K0684
Crank handles offset similar to DIN 468
- K0685
Crank handles straight similar to DIN 469
- K0727
Crank handles aluminium
- K0997
Crank handles aluminium with fold-away grip
- K0996
Crank handles aluminium with revolving grip
- K0998
Crank handles aluminium with safety grip
- K0999
Crank handles stainless steel with revolving grip
- K0266
Crank handles with fold-down grip
- K0659
Crank handles with revolving grip
- K0268
Crank handles with safety grip
- K0728
Crank handles balanced
- K0740
Cylindrical grips revolving with hexagon socket
- K0774
Cylindrical grips revolving
- K0775
Cylindrical grips fold-down
- K1000
Cylindrical grips revolving, stainless steel
- K0263
Cylindrical grips revolving
- K1468
Plastic cylindrical grips, revolving
- K1469
Plastic cylindrical grips, fold-away
- K0265
Cylindrical grips safety automatic return
- K1470
Plastic safety cylinder grips, auto-return
- K0166
Machine handles fixed steel, DIN 39 Form E
- K1199
Machine handles, fixed, DIN 39 Form E, stainless steel
- K0167
Machine handles fixed aluminium, DIN 39 Form E
- K0168
Machine handles revolving similar to DIN 98 Form E, steel
- K1209
Machine handles revolving similar to DIN 98 Form E, stainless steel
- K0169
Machine handles revolving aluminium, similar to DIN 98 Form E
- K1221
Taper grips fixed
- K0170
Taper grips revolving
- K0651
Taper grips revolving oval
- K0172
Taper grips
- K1207
Tapered knobs
- K1222
Conical knobs
- K1201
Conical grips revolving
- K1202
Taper grips
- K0173
Handwheel washers
- K0408
Position indicators
- K0409
Position indicators
- K0410
Position indicators
- K0411
Position indicators freely programmable
- K0771
Position indicators freely programmable
- K1657
Position indicator, plastic, electronic IO link interface
- K1658
Magnetic sensors, passive sensors, miniature design IO link interface
- K1905
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm, small design
- K1906
Position indicator quasi-absolute, mains-independent, indicator accuracy 10 µm
- K1959
Magnetic sensors passive sensors, miniature design
- K1926
Hollow shaft sensors with magnetic scanning
- K1927
Reducer sleeves
- K1663
Magnetic tape scale with incremental coding, 5 mm pole length
- K0412
Reducing bushings
- K0413
Intermediate plates
- K0414
Mounting brackets
- K1928
Adjusting knobs with position indicator digital display
- K1929
Position indicators for handwheels analogue-digital display
- K1930
Handwheels for position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0268Crank handles with safety grip |
go back |
|
|
DescriptionMaterial:Crank thermoplastic. Cylinder grip thermoplastic and steel.Version:Black grey thermoplastic. Steel parts black oxidised.Note:The hub cover is supplied unassembled. The crank handles can be secured to the shaft by cross-pinning or by parallel key together with a DIN 6912 cap screw and DIN 7349 washer. Two actions must be made to bring the safety cylinder grip into an operating position: - Swing the grip out around the pivot shaft until it stops (90°). - Push the grip in an axial direction into the lock position. The pushed-in position is the most comfortable for cranking. The grip swings back automatically after releasing. Versions with transverse bore are secured using the ISO 4027 (DIN 914) grub screw.Accessory:K1160 cap screws screws, low head DIN 6912.Drawing reference:1) Position of the transverse bore to the keyway is offset by 90°. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Order No. | Version 1 | Version 2 | Component material | A | D | D2 | D7 | H | H1 | H2 | H3 | H4 | L | L2 | CAD | Acc. | Price | Order |
---|
K0268.1108 | reamed hole | without transverse hole | thermoplastic | 80 | 24 | 8 | - | 84,2 | 47,5 | 28,5 | 13 | - | 104 | 12,7 | | | on request | | K0268.1110 | reamed hole | without transverse hole | thermoplastic | 80 | 24 | 10 | - | 84,2 | 47,5 | 28,5 | 13 | - | 104 | 12,7 | | | on request | | K0268.1210 | reamed hole | without transverse hole | thermoplastic | 100 | 29 | 10 | - | 104,2 | 58,5 | 35,5 | 13 | - | 129 | 15,7 | | | on request | | K0268.1212 | reamed hole | without transverse hole | thermoplastic | 100 | 29 | 12 | - | 104,2 | 58,5 | 35,5 | 13 | - | 129 | 15,7 | | | on request | | K0268.1312 | reamed hole | without transverse hole | thermoplastic | 125 | 36 | 12 | - | 139 | 82 | 44 | 18,5 | - | 161 | 19,5 | | | on request | | K0268.1314 | reamed hole | without transverse hole | thermoplastic | 125 | 36 | 14 | - | 139 | 82 | 44 | 18,5 | - | 161 | 19,5 | | | on request | | K0268.11086 | reamed hole | with transverse bore | thermoplastic | 80 | 24 | 8 | M6 | 84,2 | 47,5 | 28,5 | 13 | 7,5 | 104 | 12,7 | | | on request | | K0268.11106 | reamed hole | with transverse bore | thermoplastic | 80 | 24 | 10 | M6 | 84,2 | 47,5 | 28,5 | 13 | 7,5 | 104 | 12,7 | | | on request | | K0268.12106 | reamed hole | with transverse bore | thermoplastic | 100 | 29 | 10 | M6 | 104,2 | 58,5 | 35,5 | 13 | 7,5 | 129 | 15,7 | | | on request | | K0268.12126 | reamed hole | with transverse bore | thermoplastic | 100 | 29 | 12 | M6 | 104,2 | 58,5 | 35,5 | 13 | 7,5 | 129 | 15,7 | | | on request | | K0268.13126 | reamed hole | with transverse bore | thermoplastic | 125 | 36 | 12 | M6 | 139 | 82 | 44 | 18,5 | 7,5 | 161 | 19,5 | | | on request | | K0268.13146 | reamed hole | with transverse bore | thermoplastic | 125 | 36 | 14 | M6 | 139 | 82 | 44 | 18,5 | 7,5 | 161 | 19,5 | | | on request | |
|
Order No. | Version 1 | Version 2 | Component material | A | B3 | D | D2 | D7 | H | H1 | H2 | H3 | H4 | L | L2 | T | CAD | Acc. | Price | Order |
---|
K0268.110802 | reamed hole with slot | without transverse hole | thermoplastic | 80 | 2 | 24 | 8 | - | 84,2 | 47,5 | 28,5 | 13 | - | 104 | 12,7 | 9 | | | on request | | K0268.111003 | reamed hole with slot | without transverse hole | thermoplastic | 80 | 3 | 24 | 10 | - | 84,2 | 47,5 | 28,5 | 13 | - | 104 | 12,7 | 11,4 | | | on request | | K0268.121003 | reamed hole with slot | without transverse hole | thermoplastic | 100 | 3 | 29 | 10 | - | 104,2 | 58,5 | 35,5 | 13 | - | 129 | 15,7 | 11,4 | | | on request | | K0268.121204 | reamed hole with slot | without transverse hole | thermoplastic | 100 | 4 | 29 | 12 | - | 104,2 | 58,5 | 35,5 | 13 | - | 129 | 15,7 | 13,8 | | | on request | | K0268.131204 | reamed hole with slot | without transverse hole | thermoplastic | 125 | 4 | 36 | 12 | - | 139 | 82 | 44 | 18,5 | - | 161 | 19,5 | 13,8 | | | on request | | K0268.131405 | reamed hole with slot | without transverse hole | thermoplastic | 125 | 5 | 36 | 14 | - | 139 | 82 | 44 | 18,5 | - | 161 | 19,5 | 16,3 | | | on request | | K0268.1108026 | reamed hole with slot | with transverse bore | thermoplastic | 80 | 2 | 24 | 8 | M6 | 84,2 | 47,5 | 28,5 | 13 | 7,5 | 104 | 12,7 | 9 | | | on request | | K0268.1110036 | reamed hole with slot | with transverse bore | thermoplastic | 80 | 3 | 24 | 10 | M6 | 84,2 | 47,5 | 28,5 | 13 | 7,5 | 104 | 12,7 | 11,4 | | | on request | | K0268.1210036 | reamed hole with slot | with transverse bore | thermoplastic | 100 | 3 | 29 | 10 | M6 | 104,2 | 58,5 | 35,5 | 13 | 7,5 | 129 | 15,7 | 11,4 | | | on request | | K0268.1212046 | reamed hole with slot | with transverse bore | thermoplastic | 100 | 4 | 29 | 12 | M6 | 104,2 | 58,5 | 35,5 | 13 | 7,5 | 129 | 15,7 | 13,8 | | | on request | | K0268.1312046 | reamed hole with slot | with transverse bore | thermoplastic | 125 | 4 | 36 | 12 | M6 | 139 | 82 | 44 | 18,5 | 7,5 | 161 | 19,5 | 13,8 | | | on request | | K0268.1314056 | reamed hole with slot | with transverse bore | thermoplastic | 125 | 5 | 36 | 14 | M6 | 139 | 82 | 44 | 18,5 | 7,5 | 161 | 19,5 | 16,3 | | | on request | |
|
Order No. | Version 1 | Version 2 | Component material | A | D | D7 | H | H1 | H2 | H3 | H4 | L | L2 | SW | CAD | Acc. | Price | Order |
---|
K0268.2108 | square socket | without transverse hole | thermoplastic | 80 | 24 | - | 84,2 | 47,5 | 28,5 | 13 | - | 104 | 12,7 | 8 | | | on request | | K0268.2110 | square socket | without transverse hole | thermoplastic | 80 | 24 | - | 84,2 | 47,5 | 28,5 | 13 | - | 104 | 12,7 | 10 | | | on request | | K0268.2210 | square socket | without transverse hole | thermoplastic | 100 | 29 | - | 104,2 | 58,5 | 35,5 | 13 | - | 129 | 15,7 | 10 | | | on request | | K0268.2212 | square socket | without transverse hole | thermoplastic | 100 | 29 | - | 104,2 | 58,5 | 35,5 | 13 | - | 129 | 15,7 | 12 | | | on request | | K0268.2312 | square socket | without transverse hole | thermoplastic | 125 | 36 | - | 139 | 82 | 44 | 18,5 | - | 161 | 19,5 | 12 | | | on request | | K0268.2314 | square socket | without transverse hole | thermoplastic | 125 | 36 | - | 139 | 82 | 44 | 18,5 | - | 161 | 19,5 | 14 | | | on request | | K0268.21086 | square socket | with transverse bore | thermoplastic | 80 | 24 | M6 | 84,2 | 47,5 | 28,5 | 13 | 7,5 | 104 | 12,7 | 8 | | | on request | | K0268.21106 | square socket | with transverse bore | thermoplastic | 80 | 24 | M6 | 84,2 | 47,5 | 28,5 | 13 | 7,5 | 104 | 12,7 | 10 | | | on request | | K0268.22106 | square socket | with transverse bore | thermoplastic | 100 | 29 | M6 | 104,2 | 58,5 | 35,5 | 13 | 7,5 | 129 | 15,7 | 10 | | | on request | | K0268.22126 | square socket | with transverse bore | thermoplastic | 100 | 29 | M6 | 104,2 | 58,5 | 35,5 | 13 | 7,5 | 129 | 15,7 | 12 | | | on request | | K0268.23126 | square socket | with transverse bore | thermoplastic | 125 | 36 | M6 | 139 | 82 | 44 | 18,5 | 7,5 | 161 | 19,5 | 12 | | | on request | | K0268.23146 | square socket | with transverse bore | thermoplastic | 125 | 36 | M6 | 139 | 82 | 44 | 18,5 | 7,5 | 161 | 19,5 | 14 | | | on request | |
|
Other items in this category |
|
Availability Here you can check item's availability. |
|