Product groups
Knurled screws plastic
K0141

Knurled screws plastic

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31.
Screw steel.
Version:Screw electro zinc-plated.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0141 Knurled screws plastic 160 kB

Drawings

Knurled screws plastic

Overview of items (compressed)

Item selection/filter
Order No.DD1D3D4HH1KLCADAcc.PriceOrder
K0141.04X15M41810713,59815 on request
K0141.04X20M41810713,59820 on request
K0141.05X10M52012814,510810 on request
K0141.05X18M52012814,510818 on request
K0141.05X25M52012814,510825 on request
K0141.06X20M6241310159,5920 on request
K0141.06X28M6241310159,5928 on request
K0141.08X25M830151218111125 on request
K0141.08X32M830151218111132 on request
K0141.10X30M1035181418,5111230 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33